(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel SKH51 core pin with degassing filter for tip processing with specified length.
Part Number |
---|
GVFCA3-[15-100/0.01] |
GVFCA4-[15-100/0.01] |
GVFCA5-[15-100/0.01] |
GVFCA6-[15-100/0.01] |
GVFCAM3-[15-100/0.01] |
GVFCAM4-[15-100/0.01] |
GVFCAM5-[15-100/0.01] |
GVFCAM6-[15-100/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | Flow rate type |
---|---|---|---|---|---|---|---|
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 3 | Medium flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 4 | Medium flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 5 | Medium flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 6 | Medium flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 3 | Large flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 4 | Large flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 5 | Large flow rate type | ||
- | CORE PIN WITH LONG FILTER | 1 Piece(s) | 7 Day(s) | 6 | Large flow rate type |
Loading...
Filter Part | H | C | ℓ(reference value) | G (Reference value) | Part Number | L 0.01 mm Increments | ||
Outer diameter | number of rings | For tip processing | Type | P | ||||
2 | 1 | 6 | 1.0 | 5 | 0.03 | GVFCA (medium flow rate type) | 3 | 15.00 to 100.00 |
3 | 2 | 7 | 1.5 | 4 | ||||
4 | 3 | 8 | 2.5 | 5 | ||||
5 | 4 | 9 | 3.5 | 6 | ||||
2 | 1 | 6 | 1.0 | 5 | 0.06 | GVFCAM (High flow rate type) | 3 | |
3 | 2 | 7 | 1.5 | 4 | ||||
4 | 3 | 8 | 2.5 | 5 | ||||
5 | 4 | 9 | 3.5 | 6 |
Shape type | Gas release | Material | SKH51 | Quenching | Hardening steel |
---|---|---|---|---|---|
Shaft diameter tolerance | -0.01/-0.02 | L dimension tolerance | +0.02/0 | Head thickness | 4mm(T4) |
Gas release shape | With Filter |
How can we improve?
How can we improve?