Ejector Pins with Degassing Filter -JIS/Die Steel SKD61/Length Specified Type-

Brand :
MISUMI
Caution
Product Description
JIS, die steel SKD61, length specification type ejector pin with degassing filter.
Drawing

Filter Part Details>>click here
Specification Table
| Filter Part | H | T | C | A (Reference value) | G (Reference value) | Part Number | L 0.01 mm Increments | ||
| Outer diameter | number of rings | Type | P | ||||||
| 2 | 1 | 8 | 6 | 1.0 | 1 | 0.03 | GVFEJ (medium flow rate type) | 4 | 40.00 to 400.00 |
| 3 | 2 | 9 | 2.5 | 5 | |||||
| 4 | 3 | 10 | 3.5 | 2 | 6 | ||||
| 5 | 4 | 13 | 8 | 4.5 | 8 | ||||
| 6 | 5 | 15 | 5.5 | 3 | 10 | ||||
| 2 | 1 | 8 | 6 | 1.0 | 1 | 0.06 | GVFEJM (High flow rate type) | 4 | 40.00 to 400.00 |
| 3 | 2 | 9 | 2.5 | 5 | |||||
| 4 | 3 | 10 | 3.5 | 2 | 6 | ||||
| 5 | 4 | 13 | 8 | 4.5 | 8 | ||||
| 6 | 5 | 15 | 5.5 | 3 | 10 | ||||
Alterations
