1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

POROUS VENT ® ROUND TYPE

POROUS VENT ® ROUND TYPE
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 432.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A circular material with a porous structure obtained by sintering a stainless steel material (equivalent to SUS430).
Because gas escapes from the entire surface of the molded product, it is highly effective in improving appearance (welds, bubbles, short shots, etc.) and transferability due to defective degassing.
Machining and laser processing are possible according to the shape of the molded product. After processing, be sure to wash and open holes.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PVAB4
PVAB6
PVAB8
PVAB10
PVAB12
PVAB16
PVAB20
PVABC4
PVABC6
PVABC8
PVABC10
PVABC12
PVABC16
PVABC20
PVBB4
PVBB6
PVBB8
PVBB10
PVBB12
PVBB16
PVBB20
PVBBC4
PVBBC6
PVBBC8
PVBBC10
PVBBC12
PVBBC16
PVBBC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD (Outer diameter)
(mm)
L (L dimension)
(mm)

฿ 432.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 410

฿ 564.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 610

฿ 651.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 810

฿ 737.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 1012

฿ 910.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 1212

฿ 1,083.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 1614

฿ 1,470.00

圆形透气钢(PVAB) 1 Piece(s) Available 3 Day(s) 2016

฿ 651.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 410

฿ 865.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 610

฿ 951.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 810

฿ 996.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 1012

฿ 1,210.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 1212

฿ 1,383.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 1614

฿ 1,729.00

圆形透气钢(PVABC) 1 Piece(s) Available 3 Day(s) 2016

฿ 564.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 410

฿ 737.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 610

฿ 824.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 810

฿ 910.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 1012

฿ 1,169.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 1212

฿ 1,297.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 1614

฿ 1,861.00

圆形透气钢(PVBB) 1 Piece(s) Available 3 Day(s) 2016

฿ 865.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 410

฿ 1,037.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 610

฿ 1,124.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 810

฿ 1,210.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 1012

฿ 1,470.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 1212

฿ 1,643.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 1614

฿ 2,120.00

圆形透气钢(PVBBC) 1 Piece(s) Available 3 Day(s) 2016

Loading...

  1. 1