1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LATERALLY FACING BLADE FOR PLASTICS (MN20AML1498)

BRAID FOR CORNER AND ROUND

LATERALLY FACING BLADE FOR PLASTICS (MN20AML1498)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The capacity is a reference guideline. It depends on the usage conditions.
  • The weight includes the blade spring.

Product Description

Laterally facing blades for plastic
Useful when it is hard for thenipper to get into,
for example, in cramped spaces.

Product Code : MN20AML1498 /  MN20AMR1499 / MN30AML1435 / MN30AMR1395

 
AML/AMR This is a set of blades for plastic where the cutting area is bent 90 degrees. It is useful when it is hard for the nipper to get into, for example, in cramped spaces.

 

Drawing for Product

Part Number
MN20AML1498
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)

฿ 18,158.74

BRAID FOR CORNER AND ROUND 1 Piece(s) 8 Day(s) 10×1.58×1

Loading...

  1. 1
Specification Table
 
Part Number
MN30AML1435
MN30AMR1395


· Specification table 
Model No.Size (mm)Weight
(g)
MaterialApplicable models
abcd:Effective
length
e:Blade
opening
fL
MN20AML149855558269.541115270Special alloy steelMGT-NS20 / N20 / NR20 / NB20
MN20AMR149955558269.541115270Special alloy steelMGT-NS20 / N20 / NR20 / NB20
MN30AML1435   55      68      10   3513   39     139  520  Special alloy steel    MGT-NS30 / N30 / NR30 / NB30  
MN30AMR1395556810351339139520Special alloy steelMGT-NS30 / N30 / NR30 / NB30

Basic Information

Tip shape Lifts blade Blade type For round and square types

Please check the type/dimensions/specifications of the part MN20AML1498 in the LATERALLY FACING BLADE FOR PLASTICS series.

Products with similar specification

Part Number
MN20AMR1499
MN30AML1435
MN30AMR1395
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)

฿ 18,158.74

1 Piece(s) 8 Day(s) 10×1.58×1

฿ 29,532.28

1 Piece(s) 8 Day(s) 15×210×1.5

฿ 29,532.28

1 Piece(s) 8 Day(s) 15×210×1.5