FIXED TYPE AIR NIPPER -HORIZONTAL TYPE-

Brand :
MISUMI

Caution

  • The blade is sold separately. Note that there are a regular blade and a reverse blade.
  • Operating air pressure: 0.4~0.5 MPa

Product Description

[Application]
・Attachment to a flexible chuck plate.
・Attachment to gate cut robot.
・For various gate cuts in resin molding, such as gate cut tables and standby jigs.
[Features]
・Small and lightweight nippers that are designed to be installed within equipment. High-density mounting allows for reliable installation.
[Applicable products]
・Please use in conjunction with the blade for horizontal slides.






The blade is sold separately. Note that there are a regular blade and a reverse blade.
 
Specification Table
 
Part Number
MGT-NF□□



Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FIXED TYPE AIR NIPPER -HORIZONTAL TYPE- | MISUMI | MISUMI Thailand