sprung core

Brand :
MISUMI
Caution
- Some undercut shapes are not suitable for use with this product. For details, please refer to "Notes on selection".
Product Description
It's a spring core. This product is only available in Japan, or only in certain countries/regions.

Material: Equivalent to SUP10
Hardness: Undercut part 58±2HRC
Other than undercut part 45±3HRC
Heat-Resistant Temperature: 150°C
Hardness: Undercut part 58±2HRC
Other than undercut part 45±3HRC
Heat-Resistant Temperature: 150°C
| Part Number | A | B | D | E | F | G | N | Q | ||
| Type | No. | L | ||||||||
| PXCU | 1 | 175 | 6 | 6.2 | 10 | 3.5 | 12.5 | 60 | 2.5 | 12 |
| PXCU | 1 | 250 | 6 | 6.2 | 10 | 3.5 | 12.5 | 80 | 2.5 | 12 |
| PXCU | 2 | 175 | 6 | 8.2 | 10 | 3.5 | 12.5 | 60 | 2.5 | 12 |
| PXCU | 2 | 250 | 6 | 8.2 | 10 | 3.5 | 12.5 | 80 | 2.5 | 12 |
| PXCU | 3 | 175 | 8 | 10.2 | 11.2 | 4.5 | 13.5 | 60 | 3.5 | 14 |
| PXCU | 3 | 250 | 8 | 10.2 | 11.2 | 4.5 | 13.5 | 80 | 3.5 | 14 |
| PXCU | 4 | 175 | 8 | 12.2 | 11.2 | 4.5 | 13.5 | 60 | 3.5 | 14 |
| PXCU | 4 | 250 | 8 | 12.2 | 11.2 | 4.5 | 13.5 | 80 | 3.5 | 14 |
■Operation

■Mounting processing method
1: Set the X dimension after it is assembled in the mold. The X dimension refers to the inner edge of the nut from the contact surface of the stopper and body.
![]() |
|
![]() |

In addition, the C dimension and the 6-degree slope are adjusted to fit the machined hole.

![]()
| |
![]() | ![]() |
Be careful not to twist the shaft when setting it.

| Cut the tip of the core by 0.1 mm. If not cut, when the core protrudes, the molded product will turn over, Scratches will occur. * It is necessary to confirm the dimensions of the molded product. |
|
| By polishing the stopper, It is also possible to fine-tune the position of the main unit. | ![]() |
■Precautions for selection








