(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Air Picker Rubber Part Thread Structure
The rubber part is radially reinforced with nylon thread.
Part Number |
---|
MAPC21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | No. (Nominal) | Rubber Type | Recommended Load Capacity (kg) | Applicable Workpiece Inner Diameter (φ) | Applicable Workpiece Outer Diameter (φ) | Mass (g) | Maximum Usable Pressure (Mpa) | M | m | Specifications | Heat Resistance Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,893.40 | AIR PICKER | 1 Piece(s) | Available | Same day | 10 | 21 | Chloroprene Rubber | 2.5 | 21~27 | - | 60 | 0.5 | M5 | M5 | Air Picker | 60 |
Loading...
Rubber type | (D) | d | (L₁) | L₂ | (ℓ₁) | ℓ₂ | H | (h) | T | t | P1 | P₂ | E | a | M | m | Max operating air pressure (Mpa) | Mass (g) | Recommended load capacity' (kg) | Applicable workpiece external dia. ( Φ) | Part Number | Unit Price | |||
Type | No. | 1—4 pcs | |||||||||||||||||||||||
Chloroprene rubber | 14 | 8 | 52 | 50 | 21 | 8 | 10 | 12.8 | 22 | 14 | 8 | 3 | 12 | 2 | M5 | M5 | 0.4 | 28 | 28 | 2 | 16-21 | MAPC | 16 | Quotation | |
19 | 11 | 56 | 50 | 22 | 10 | 14 | 17.5 | 22 | 14 | 8 | 5 | 12 | 2 | M5 | M5 | 0.5 | 60 | 60 | 2.5 | 21-27 | 21 | ||||
22 | 14 | 56 | 50 | 22 | 10 | 17 | 19.9 | 22 | 14 | 8 | 5 | 12 | 2 | M5 | M5 | 85 | 85 | 3 | 24-32 | 24 | |||||
Silicone rubber | 20 | 11 | 56 | 50 | 22 | 10 | 14 | 17.5 | 22 | 14 | 8 | 5 | 12 | 2 | M5 | M5 | 0.22 | 60 | 60 | 0.6 | 22-25 | MAPS | 22 |
Rubber type | (L) | (ℓ₁) | ℓ₂ | (ℓ₃) | D | (d₁) | (d₂) | M | m | Max operating air pressure (Mpa) | Mass (g) | Recommended load capacity' (kg) | Applicable workpiece external dia. ( Φ) | Part Number | Unit Price | ||||
Type | No. | 1—4 pcs | |||||||||||||||||
Chloroprene rubber | 36 | 13 | 10 | 13 | 40 | 33 | 19 | M5 | M5 | 0.15 | 60 | 1.4 | 5-15 | MAGC | 5 | Quotation | |||
48 | 17.5 | 13 | 17.5 | 60 | 48 | 27 | M6 | M6 | 145 | 3.8 | 10-25 | 10 | |||||||
52 | 19 | 14 | 19 | 70 | 58 | 37 | M6 | M6 | 210 | 6 | 15-35 | 15 | |||||||
Silicone rubber | 51 | 19 | 13 | 19 | 60 | 49 | 27 | M6 | M6 | 0.1 | 130 | 1.2 | 10-25 | MAGS | 10 |
Please check the type/dimensions/specifications of the part MAPC21 in the Air Picker / Air Gripper series.
Part Number |
---|
MAGC10 |
MAGC15 |
MAGC5 |
MAPC16 |
MAPC24 |
MAPS22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | No. (Nominal) | Rubber Type | Recommended Load Capacity (kg) | Applicable Workpiece Inner Diameter (φ) | Applicable Workpiece Outer Diameter (φ) | Mass (g) | Maximum Usable Pressure (Mpa) | M | m | Specifications | Heat Resistance Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,391.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Chloroprene Rubber | 3.8 | - | 10~25 | 145 | 0.15 | M6 | M6 | Air Gripper | 60 | |
฿ 14,045.85 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | Chloroprene Rubber | 6 | - | 15~35 | 210 | 0.15 | M6 | M6 | Air Gripper | 60 | |
฿ 11,537.40 | 1 Piece(s) | Same day | 10 | 5 | Chloroprene Rubber | 1.4 | - | 5~15 | 60 | 0.15 | M5 | M5 | Air Gripper | 60 | ||
฿ 3,722.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | Chloroprene Rubber | 2 | 16~21 | - | 28 | 0.4 | M5 | M5 | Air Picker | 60 | |
฿ 4,123.35 | 1 Piece(s) | Available | Same day | 10 | 24 | Chloroprene Rubber | 3 | 24~32 | - | 85 | 0.5 | M5 | M5 | Air Picker | 60 | |
฿ 5,136.60 | 1 Piece(s) | Available | 3 Day(s) | 10 | 22 | Silicone Rubber | 0.6 | 22~25 | - | 60 | 0.22 | M5 | M5 | Air Picker | 100 |
How can we improve?
How can we improve?