(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Standard added]
Outer diameter Φ3.5mm size added!
[Features]
An ejector pin with a gas vent filter pressed into the pin tip.
The gas in the mold escapes from the ventilation groove of the filter section.
Ventilation grooves are concentrically arranged, so gas from any direction can easily escape, and the influence of pin orientation during installation on molding defects can be reduced.
Part Number |
---|
GVFE3.5-[40-300/0.01] |
GVFE4-[40-300/0.01] |
GVFE5-[40-300/0.01] |
GVFE6-[40-300/0.01] |
GVFEM3.5-[40-300/0.01] |
GVFEM4-[40-300/0.01] |
GVFEM5-[40-300/0.01] |
GVFEM6-[40-300/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D/P (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 3.5 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 4 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 5 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 6 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 3.5 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 4 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 5 | 40 ~ 300 | ||
- | EJECTOR PIN WITH GAS FILTER | 1 Piece(s) | 7 Day(s) | 6 | 40 ~ 300 |
Loading...
Shape type | Gas release | Material | SKH51 | Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +0.02/0 | Surface treatment | No | Head thickness | 4mm(T4) |
How can we improve?
How can we improve?