1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Slide Core Unit -6 mm Stroke Type-

Micro Slide Core Unit -6 mm Stroke Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,425.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a 6 mm stroke type micro slide core unit.

Outline Drawing / Product Specifications

Micro Slide Core Unit -6 mm Stroke Type-
Micro Slide Core Unit -6 mm Stroke Type-
NumberProduct NameMaterialsHardnessSurface processing
(1)angular camSKD6138 to 42HRCNitriding (1000HV or more)
(2)Slide CoreSKD1158 to 60HRC
(3)Guide PlateSKD6138 to 42HRCNitriding (1000HV or more)
Accessory (low head bolt): 1 CBS5-12, 2 CBST-10

Specification Table

Part NumberW
TypeST
MSCLK
(With spigot part processing)
620
MSCLM
(Tapped)

Ordering Example

Micro Slide Core Unit -6 mm Stroke Type-

Related Information

Micro Slide Core Unit -6mm Stroke Type-

 

·By performing backup processing (Fig. 4), it is possible to obtain the same rigidity as existing products.

 

■ Notes
·When cleaning the slide core, remove the set screw (M6 x 0.75) with a 2 mm hex wrench, and clean the slide core, spring, push pin, etc. (After cleaning, apply thread locking adhesive.
·Common precautions for ST=3 mm are described on the overview page.

 

Micro Slide Core Unit -6mm Stroke Type-

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSCLK6-20
MSCLM6-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSlide Cores

฿ 10,425.96

MICRO SLIDE CORE UNITS 1 Piece(s) 5 Day(s) Inlay part processed

฿ 10,425.96

MICRO SLIDE CORE UNITS 1 Piece(s) 5 Day(s) Tapped

Loading...

  1. 1
 

Basic Information

Guide rail type Combined type W (Angular cam width)(mm) 20 With/without retracting mechanism Yes
ST (Stroke amount)(mm) 6