Micro Slide Core Unit -3 mm Stroke Type-

Caution
Product Description
3 mm stroke type micro slide core unit.
Outline Drawing / Product Specifications


| Number | Product Name | Materials | Hardness | Surface processing |
|---|---|---|---|---|
| (1) | angular cam | SKD61 | 38 to 42HRC | Nitriding (1000HV or more) |
| (2) | Slide Core | SKD11 | 58 to 60HRC | — |
| (3) | Guide Plate | SKD61 | 38 to 42HRC | Nitriding (1000HV or more) |
| Accessory (low head bolt): 1 CBS4-8, 2 CBS3-6 | ||||
Specification Table
| Part Number | W | |
|---|---|---|
| Type | ST | |
| MSCLK (With spigot part processing) | 3 | 12 |
| MSCLM (Tapped) | ||
Ordering Example

Related Information

·Since it deforms more easily than existing products, it is suitable for small molds such as micro-molding and cassette molds. If you need stiffness, set up an angular cam backup. (Fig. 4)
■ Notes
·Rigidity will be higher if the angular cam is backed up. (Right figure)
·When cleaning the slide core, remove the set screw (M3.5 x 0.35) with a hexalobular wrench No.5, and clean the slide core, spring, push pin, etc. (After cleaning, apply an anaerobic adhesive for screw loosening.
·Common precautions for ST=6 mm are described on the overview page.
