(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an oil-free sliding inclined pin holder for loose cores for fixed/adjustable assist rod types.
Item | Component Parts Name | Material | |
Inclined pin holder | Inclined Pin Holder | SCM440 | |
Slide Plate | Slide plate | CAC304 + solid lubricant | |
Parallel key | key | S45C | |
Fixing screw (Hex socket button bolt) | SCM435 | ||
GUIDE BUSHINGS | Guide Bush | Filled PTFE + back metal |
Item | Component Parts Name | Material | |
Inclined pin holder | Inclined Pin Holder | SCM440 | |
Slide Plate | Slide plate | CAC304 + solid lubricant | |
Parallel key | key | S45C | |
Adjuster Rod | adjustable rod | S45C | |
Lock nut | Lock Nut | S45C | |
Fixing screw (Hex socket button bolt) | SCM435 | ||
GUIDE BUSHINGS | Guide Bush | Filled PTFE + back metal |
Part Number |
---|
SCZAARP12-[10,15,20] |
SCZAARP16-[10,15,20] |
SCZAARP20-[10,15,20] |
SCZAARP25 |
SCZAARP30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D (Applicable inclined pin diameter) (mm) |
---|---|---|---|---|---|---|
- | OIL_FREE SLIDE INCLINED PIN HO | 1 Piece(s) | 17 Day(s) | 12 | ||
- | OIL_FREE SLIDE INCLINED PIN HO | 1 Piece(s) | 17 Day(s) | 16 | ||
- | OIL_FREE SLIDE INCLINED PIN HO | 1 Piece(s) | 17 Day(s) | 20 | ||
฿ 15,356.29 | OIL_FREE SLIDE INCLINED PIN HO | 1 Piece(s) | 17 Day(s) | 25 | ||
฿ 16,078.34 | OIL_FREE SLIDE INCLINED PIN HO | 1 Piece(s) | 17 Day(s) | 30 |
Loading...
Part Number | — | No. |
SCZNARP20 | ||
SCZAARP16 | — | 15 |
Part Number | Inclined pin holder | slide plate | |||||||||||||||
Type | D | D1 | d | d1 | h | h1 | h2 | N | N1 | FL | FL1 | FL2 | assist rod Recommended diameter ⌀FD | S | a | T | |
SCZNARP | 12 | 11 | 5.5 | — | 16 | 10 | — | 30 | 17 | 44 | 31.5 | 20 | ⌀10 | -0.025 | 20 | 35 | 6.5 |
-0.040 | |||||||||||||||||
16 | 15 | 9 | 16 | 18 | 11 | 3 | 33 | 20 | 54 | 39.5 | 2 | ⌀12 | -0.025 | 20 | 40 | 6.5 | |
-0.043 | |||||||||||||||||
20 | 18 | 11 | 20 | 22 | 13 | 5.5 | 38 | 25 | 64 | 47 | 30 | ⌀16 | -0.025 | 24 | 40 | 6.5 | |
-0.043 | |||||||||||||||||
25 | 22 | 11 | 20 | 26 | 15 | 5.5 | 45 | 31 | 74 | 55 | 35 | ⌀20 | -0.025 | 26 | 45 | 7.0 | |
-0.046 | |||||||||||||||||
30 | 27.5 | 11 | 20 | 30 | 17 | 3.5 | 51 | 36 | 84 | 62.5 | 40 | ⌀25 | -0.025 | 30 | 55 | 7.5 | |
-0.046 |
Part Number | Inclined pin holder | slide plate | Lock nut | adjust rod | ||||||||||||||||||
Type | D | No. | D1 | d | h | h1 | h2 | h3 | N | N1 | FL | FL1 | FL2 | assist rod Recommended diameter ⌀FD | S | a | T | S1 | e1 | S2 | e2 | |
SCZAARP | 12 | 10 15 20 (Appendix) No need to specify for D dimension 25, 30 | 11 | 5.5 | 16 | 6 | Attached table | 10 | 30 | 17 | 44 | 31.5 | 20 | ⌀10 | -0.025 | 20 | 35 | 6.5 | 17 | 19.6 | 12 | 13.9 |
-0.040 | ||||||||||||||||||||||
16 | 15 | 9 | 18 | 6 | 11 | 33 | 20 | 54 | 39.5 | 25 | ⌀12 | -0.025 | 20 | 40 | 6.5 | 21 | 24.2 | 16 | 18.5 | |||
-0.043 | ||||||||||||||||||||||
20 | 18 | 11 | 22 | 6 | 13 | 38 | 25 | 64 | 47 | 30 | ⌀16 | -0.025 | 24 | 40 | 6.5 | 24 | 27.7 | 19 | 21.9 | |||
-0.043 | ||||||||||||||||||||||
25 | 22 | 11 | 26 | 6 | 39 | 15 | 45 | 31 | 74 | 55 | 35 | ⌀20 | -0.025 | 26 | 45 | 7 | 24 | 27.7 | 19 | 21.9 | ||
-0.046 | ||||||||||||||||||||||
30 | 27.5 | 11 | 30 | 6 | 41 | 17 | 51 | 36 | 84 | 62.5 | 40 | ⌀25 | -0.025 | 30 | 55 | 7.5 | 24 | 27.7 | 19 | 21.9 | ||
-0.046 |
Part Number | Slide Base Dimension A | h2 | ||||
Type | D | No. | D: 12 | D: 16 | D: 20 | |
SCZAARP | 12 16 20 | 10 | 0° to 10° | 33 | 38 | 43 |
15 | 11° to 15° | 33 | 43 | 48 | ||
20 | 16° to 20° | 36 | 46 | 51 |
Structure | Tilt pin angle range θ | Undercut angle range A° |
Structure using conventional loose core | 0° to 20° | 0° to 10° |
Structure using assist rod type | 0° to 30° | 0° to 20° |
How can we improve?
How can we improve?