(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotating EyeboltSize : M12~M36WLL : 0.6t~5.6t
Safety factor: 5:1 in all direction
Part Number |
---|
S-RE-12 |
S-RE-16 |
S-RE-20 |
S-RE-24 |
S-RE-30 |
S-RE-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,055.00 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) | ||
฿ 2,130.24 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) | ||
฿ 3,170.00 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) | ||
฿ 3,250.00 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) | ||
฿ 6,850.20 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) | ||
฿ 7,320.00 | SWIVEL LIFTING EYE BOLTS | 1 Piece(s) | 6 Day(s) |
Loading...
Part Number | Thread size | WLL (t) | Dimension (mm) | Adjusting torque (N·m) min/max | Weight (kg) | ||||||||||
A | B | C | E | F | G | H | K | L | N | O | |||||
S-RE-12 | M12 | 0.6 | 56 | 32 | 24 | 10 | 5 | 10 | 12 | 18 | 42 | 18 | 36 | 4 ~ 15 | 0.25 |
S-RE-16 | M16 | 1.2 | 64 | 36 | 28 | 13 | 6 | 12 | 14 | 20 | 28 | 24 | 42 | 8 ~ 30 | 0.4 |
S-RE-20 | M20 | 2 | 76 | 42 | 31 | 19 | 8 | 15 | 17 | 25 | 56 | 30 | 44 | 16 ~ 50 | 0.7 |
S-RE-24 | M24 | 2.6 | 90 | 52 | 40 | 24 | 10 | 17 | 19 | 30 | 70 | 36 | 48 | 25 ~ 80 | 1 |
S-RE-30 | M30 | 3.6 | 112 | 62 | 54 | 24 | 10 | 24 | 25 | 35 | 90 | 45 | 64 | 40 ~ 150 | 2.1 |
S-RE-36 | M36 | 5.6 | 134 | 74 | 67 | 27 | 10 | 28 | 30 | 39 | 107 | 54 | 72 | 60 ~ 120 | 3.5 |
① Setting | ||
![]() | The link aligns itself to the correct direction when load is applied. With tightening / inspecting gauge, it can be easily mounted. | Using optional gauge...![]() Can be easily mounted |
② Safety | ||
![]() | Freno Linkbolt is an ideal solution for side lifting. Although normal eyebolts are not allowed. | Incase of turn lifting...![]() Freno Linkbolt must be used. |
③ Capacity | |||
![]() | WLL is higher by 2.5 times or more than conventional eyebolt. WLL increases by multi-leg lifting, though conventional eyebolt doesn't. (※ WLL of 3, 4-leg lifting with eyebolt is not standardized by JIS) | Using conventional eyebolt... ![]() ※Thread size 12mm, Lifting angle 90° ![]() WLL is always the same. | 0.22t |
How can we improve?
How can we improve?