FLOW METER (WITH THERMOMETER AND PRESSURE GAUGE)

Brand :
MISUMI
Caution
- The recommended minimum flow rate is 10 L/min for the 30 L type and 2 L/min for the 10 L type.
Product Description
Features
- Operating temperature (water) (°C) : 115 or less
- Maximum pressure (MPa) : 0.98
- Tolerance (%) : ±10
- Thermometer range (°C) : -10~115
- Pressure gauge range (kgf/cm²) : 15
| Specification | |
| Operating temperature (water) (°C) | 115℃ |
| Maximum pressure | 0.98 MPa |
| Tolerance | ±10% |
| Thermometer range | -10~115℃ |
| Pressure gauage range | 15kgf/c㎡ |
| Material | |
| Frame | Brass |
| Housing | Polysulfone |
| Blade | Glass-filled nylon |
| Spring | Stainless steel |
| O-ring | EPDM(elthylene/propylene/diene monomer) |
| Cap bolt | Stainless steel |
| Type | Part No. | Screw dimensions | A | B | L | H | Flow rate(ℓ/min) |
| Flow meter only | M-F3A10L | 3/8 | 39 | 39 | 62 | ー | 10 |
| M-F3A30L | 30 | ||||||
| M-F4A10L | 1/2 | 10 | |||||
| M-F4A30L | 30 | ||||||
| Flow meterand thermometer | M-F3B10L | 3/8 | 74.5 | 72 | 10 | ||
| M-F3B30L | 30 | ||||||
| M-F4B10L | 1/2 | 10 | |||||
| M-F4B30L | 30 | ||||||
| Flow meter and pressure gauge | M-F3C10L | 3/8 | 87 | 10 | |||
| M-F3C30L | 30 | ||||||
| M-F4C10L | 1/2 | 10 | |||||
| M-F4C30L | 30 |
