1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SIMPLE FLOW METER (STAINLESS STEEL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,674.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

■ Material : Polyamide / stainless steel

Operating temperature (oil) (°C) : 120 or less

Operating temperature (water) (°C) : 80 or less

Allowable pressure (MPa) : 0.98

Max. flow rate (ℓ/min) : 10

Part Number
M-FLM-SUS-S-33
M-FLM-SUS-T-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType

฿ 1,674.00

WATAER FLOW CHECKERS 1 Piece(s) Same day straight

฿ 1,674.00

WATAER FLOW CHECKERS 1 Piece(s) 5 Day(s) taper

Loading...

  1. 1

Basic Information

L (L dimension)(mm) 81