(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HIGH TORQUE BOLT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When tightening the high torque bolt without using a high torque wrench, it is adequate to tighten by about 90° from the place where it stopped after the bolt is tightened by hand. Excessive tightening can cause breakage and is extremely dangerous.
  • From :
    ฿ 1,556.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
M-HTB1270
M-HTB16100
M-HTB1670
M-HTB1680
M-HTB1690
M-HTB20100
M-HTB20110
M-HTB20120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size L
(mm)
H
(mm)
D
(mm)
I
(mm)
Reference tightening torque (N·m)
(N・m)
Applicable high torque wrench

฿ 1,556.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M12 97 27 32 70 35 M-HTWF1235

฿ 2,079.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M16 130 30 38 100 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M16 100 30 38 70 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 5 Day(s) M16 110 30 38 80 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 5 Day(s) M16 120 30 38 90 90 M-HTWA1690・M-HTWF1690

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 138 38 46 100 180 M-HTWF20180

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 148 38 46 110 180 M-HTWF20180

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 158 38 46 120 180 M-HTWF20180

Basic Specifications

  • Material
    Special Steel
  • Hardness
    HRC60~65
  • Heat treatment
    Complete product quenching
  • Finish
    Abrasion resistance treatment

Product Description

■ Features
・ A bolt that can tighten with about half the force of conventional products and loosen with about 1/3 the force.
・ High torque bolt can tighten by anyone with the same force when a high torquewrench is used.

Part Number
M-HTB1270
M-HTB16100
M-HTB1670
M-HTB1680
M-HTB1690
M-HTB20100
M-HTB20110
M-HTB20120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size L
(mm)
H
(mm)
D
(mm)
I
(mm)
Reference tightening torque (N·m)
(N・m)
Applicable high torque wrench

฿ 1,556.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M12 97 27 32 70 35 M-HTWF1235

฿ 2,079.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M16 130 30 38 100 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M16 100 30 38 70 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 5 Day(s) M16 110 30 38 80 90 M-HTWA1690・M-HTWF1690

฿ 2,016.00

HIGH TORQUE BOLT 1 Piece(s) 5 Day(s) M16 120 30 38 90 90 M-HTWA1690・M-HTWF1690

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 138 38 46 100 180 M-HTWF20180

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 148 38 46 110 180 M-HTWF20180

฿ 2,534.00

HIGH TORQUE BOLT 1 Piece(s) 7 Day(s) M20 158 38 46 120 180 M-HTWF20180

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Material : Special steel
Heat treatment : Complete product quenching
Finish : Abrasion resistance treatment
Surface hardness (HRC 60 to 65)