Ejecting Suction Cylinder

Brand :
MISUMI
Caution
Product Description
[Features]
• Aluminum connection component for suction cups.
• Anodized surface treatment; actual product color may vary from the picture.
[Use]
• Used for design and installation of embedded suction cups.
Specification
| Product code | S | A | B | C | D | E | F | G | Applicable suction cup | Weight (g) |
| MVFG20-10 | 10 | 50 | 19 | φ12 | 18 | φ20 | M5 | M5 | 4PACK-MVM18-M5 | 35 |
This is a connection component of suction cup and is used for the design and installation of embedded suction cup.
The surface is anodized, and the color of the actual product may vary from that in the picture. Material | Surface treatment |
| Aluminum | Anodizing |
Material
Surface treatment