SINGLE / DOUBLE / THREE-LAYER SUCTION CUP

Brand :
MISUMI
Caution
Product Description
Specification
| Product code | No. | A | B | D | H | Drawing No. | Applicable metal fittings type | |
| 10PACK-MVSHA | S2 | 1 | 2 | 7 | 11 | 13 | ① | 4PACK-MVFS 4PACK-MVFST |
| S4 | 1 | 4 | 7 | 11 | 15 | |||
| S6 | 1 | 6 | 7 | 11 | 11 | |||
| S8 | 1 | 8 | 7 | 11 | 11 | |||
| S10 | 1 | 10 | 7 | 11 | 11 | |||
| S12 | 1 | 12 | 7 | 11 | 11 | ② | ||
| S15 | 1 | 15 | 7 | 11 | 13 | |||
| S20 | 1 | 20 | 7 | 12 | 13 | |||
| S25 | 1 | 25 | 7 | 11 | 13 | |||
| S30 | 1 | 30 | 7 | 13 | 12 | |||
| M4 | 1 | 4 | 11 | 15 | 14 | ③ | 4PACK-MVFM 4PACK-MVFMT | |
| M6 | 1 | 6 | 11 | 15 | 15 | |||
| M8 | 1 | 8 | 11 | 15 | 15 | |||
| M10 | 1 | 10 | 11 | 15 | 15 | |||
| M12 | 1 | 12 | 11 | 15 | 15 | ④ | ||
| M15 | 1 | 15 | 11 | 16 | 15.5 | |||
| M20 | 1 | 20 | 11 | 16 | 15.5 | |||
| M25 | 1 | 25 | 11 | 15 | 15 | |||
| M30 | 1 | 30 | 11 | 16 | 15 | |||
| M40 | 1 | 40 | 11 | 17 | 16 | |||
| M50 | 1 | 50 | 11 | 20 | 15 | |||
| 10PACK-MVSHB | S4 | 2 | 4 | 7 | 12 | 15 | ⑤ | 4PACK-MVFS 4PACK-MVFST |
| S6 | 2 | 6 | 7 | 12 | 15 | |||
| S8 | 2 | 8 | 7 | 12 | 15 | |||
| S10 | 2 | 10 | 7 | 12 | 15 | |||
| S12 | 2 | 12 | 7 | 12 | 15 | |||
| S15 | 2 | 15 | 7 | 15 | 18 | |||
| S20 | 2 | 20 | 7 | 15 | 18 | |||
| S25 | 2 | 25 | 7 | 15 | 17.5 | ⑥ | ||
| S30 | 2 | 30 | 7 | 15 | 17.5 | |||
| M6 | 2 | 6 | 11 | 15 | 18 | ⑦ | 4PACK-MVFM 4PACK-MVFMT | |
| M8 | 2 | 8 | 11 | 15 | 17 | |||
| M10 | 2 | 10 | 11 | 15 | 17 | |||
| M12 | 2 | 12 | 11 | 15 | 17 | |||
| M15 | 2 | 15 | 11 | 15 | 18 | |||
| M20 | 2 | 20 | 11 | 15 | 18 | |||
| M25 | 2 | 25 | 11 | 15 | 18 | |||
| M30 | 2 | 30 | 11 | 18 | 19 | ⑧ | ||
| M35 | 2 | 35 | 11 | 18 | 19 | |||
| M40 | 2 | 40 | 11 | 23 | 22 | |||
| M50 | 2 | 50 | 11 | 24 | 24 | |||
| 10PACK-MVSHC | S6 | 3 | 6 | 7 | 10 | 15 | ⑨ | 4PACK-MVFS 4PACK-MVFST |
| S8 | 3 | 8 | 7 | 10 | 15 | |||
| S10 | 3 | 10 | 7 | 10 | 15 | ⑩ | ||
| S12 | 3 | 12 | 7 | 10 | 15 | |||
| S15 | 3 | 15 | 7 | 10 | 16 | |||
| M8 | 3 | 8 | 11 | 15 | 20 | ⑪ | 4PACK-MVFM 4PACK-MVFMT | |
| M10 | 3 | 10 | 11 | 15 | 24 | |||
| M12 | 3 | 12 | 11 | 15 | 24 | |||
| M15 | 3 | 15 | 11 | 15 | 24 | |||
| M20 | 3 | 20 | 11 | 15 | 25 | |||
| M25 | 3 | 25 | 11 | 17 | 29 | |||
| M30 | 3 | 30 | 11 | 17 | 35 | |||
| M40 | 3 | 40 | 11 | 20 | 45 | ⑫ | ||
| M50 | 3 | 50 | 11 | 20 | 43 | |||
This product is a vacuum suction part. It has direct contact with the fittings through the suction cup holder. It is suitable to assemble with fixture products.| Product code | Material | Hardness | Operating temp. range(℃) | Color |
| 10PACK-MVSHA | Silicone rubber | 50~55 | -40~+220 | Translucent |
| 10PACK-MVSHB | 50 | |||
| 10PACK-MVSHC | 50~55 |
Material
Hardness