(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The product list can be filtered using the selections found beneath the specification item name.
Product code | A | B | C | D | E | F | G | H | I | J | Weight(g) | |
Type | No. | |||||||||||
MSMBM | 10 | 3.2 | 6 | 2 | 23 | 16.4 | 12 | 18 | 14 | 4 | M10×1 | 5 |
16 | 4.2 | 7 | 3 | 30.6 | 23.6 | 15 | 22 | 15 | 5 | M12×1 | 10 | |
20 | 5.5 | 7 | 4 | 42 | 27.6 | 18 | 32 | 15 | 5 | M12×1 | 14 |
Material | Surface treatment |
Aluminum product | Anodizing |
How can we improve?
How can we improve?