180° ROTATOR FOR AIR NIPPER

Brand :
MISUMI
Caution
Product Description
[Features]
• Aluminum product with anodizing surface treatment.
• 180° rotator supports angle adjustment when used with a compatible air nipper.
[Use]
• Use with MNGT-NR20 or MNGT-NR30 air nippers.
Specification
| Product code | A | B | D | D1 | F | G | P | Weight(g) | Applicable air nipper | |
| Type | No. | |||||||||
| MSCED | 45 | 94 | 20 | 20 | 45 | 40 | 65 | 28 | 111 | MNGT-NR20 |
| 56 | 106 | 20 | 20 | 56 | 40 | 76 | 33 | 123 | MNGT-NR30 | |
Material | Surface treatment |
| Aluminum product | Anodizing |
Material
Surface treatment