(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MSCEC-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 909.09 | FIXING BLOCK | 1 Piece(s) | 7 Day(s) |
Loading...
Product code | A | B | C | D | D1 | D2 | E | F | G | H | J | Weight(g) |
MSCEC-05 | 33 | 23 | 25 | φ12 | φ7.2 | φ4.2 | 15 | 7 | 22 | 21 | 4.2 | 17 |
Material | Surface treatment |
Aluminum product | Anodizing |
Please check the type/dimensions/specifications of the part MSCEC-05 in the AIR NIPPER FIXING BLOCK series.
How can we improve?
How can we improve?