1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POROUS VENT

POROUS VENT
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A porous metal block insert blank developed for gas release applications.
A secure product exclusively developed by MISUMI!
Equivalent to existing commercially available hollow pore diameter 7μm type.
It has achieved enhanced strength and air permeability.
Can be used in discharging, wire cutting and NC machining according to its shape.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PRVB20-A[10-300/1]-B[10-200/1]-T[10-100/1]
PRVF20-A[10-300/1]-B[10-200/1]-T[10-100/1]
PRVT20-A50-B75-T50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA (Vertical)
(mm)
B (Horizontal)
(mm)
T (Height)
(mm)

-

POROUS VENT 1 Piece(s) 7 Day(s) 10 ~ 30010 ~ 20010 ~ 100

-

POROUS VENT 1 Piece(s) 7 Day(s) 10 ~ 30010 ~ 20010 ~ 100

฿ 16,044.00

POROUS VENT 1 Piece(s) 3 Day(s) 507550

Loading...

  1. 1