1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

internal latch lock

INTERNAL LATCH LOCK

internal latch lock
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 19,346.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It's an internal latch lock. This product is available only in Japan, or only in certain countries and regions.

[Bushing]
Material: Equivalent to SCM445
Surface Treatment: 56−58HRC
  Heat-Resistant Temperature: 150°C

[Guide shaft]
Material: Equivalent to S50C
Surface Treatment: 62±2HRC
  Heat-Resistant Temperature: 150°C
Part Number
ILCU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,346.61

INTERNAL LATCH LOCK 1 Piece(s) Available 3 Day(s)

Loading...

  1. 1
■Operation
1 step type openingMax 125 mm / Min 6 mm
2 stage openingConfigurable
Maximum Load Capacity1,500 kg
■Mounting processing method
 
Measure the length of the first mold opening from point A, and determine the position of the bushing.
Starting from B, measure the length from the PL surface to the end face of the fixed side mounting plate, and cut the guide shaft.
Machining drawing 
In order to fit the fixture onto the guide shaft, it is processed into a U-shape.
Drawing of hole drilling 
Fix the bushings to the mold plates on the movable side and the fixed side with the included bolts.
Drawing of hole drilling
Finally, pass the guide shaft through and fix it to the fixed side mounting plate with the included bolts.
Note: Place at least two of these products diagonally in a well-balanced manner.
 

Basic Information

Mold opening range (1 pc.)(mm) 6 to 125 Mold opening range (2-Row)(mm) Configurable Load Capacity (max)(kg) 1500

Please check the type/dimensions/specifications of the part ILCU in the internal latch lock series.