(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a rear two-stage protruding unit. This product is only available in Japan, or only in certain countries and regions.
Part Number |
---|
DCUMY-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | B dimension (mm) | Dimension D (mm) | Maximum protrusion (1 pc.) (mm) | Maximum protrusion (2-Row) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 22,796.70 | REAR DOUBLE EJECTOR | 1 Piece(s) | Available | 3 Day(s) | 28 | 32 | 48 | 62 |
Loading...
Part Number | A | B | C | D | E | F | G | J | K | L | M | S | |
Type | No. | ||||||||||||
DCUMY | 1 | 14 | 28 | 25 | 32 | 21 | 25 | 16 | 185 | 7.2 | 270 | M6 | 83 |
DCUMY | 2 | 16 | 32 | 30 | 36 | 24 | 28 | 18 | 252 | 8 | 337 | M8 | 123 |
DCUMY-1 | DCUMY-2 | |
1st step overhang (L1) | 48 mm | 60 mm |
2nd step overhang (L2) | 62 mm | 89 mm |
Maximum Load Capacity | 1,200 kg | 1,200 kg |
![]() | Determine the amount of projection for the first step (L1) and cut the top and bottom of the guide pin to adjust the length. |
![]() | Attach ring 1 to the guide pin and pass it through the front ejector plate. |
![]() | Attach ring 2 to the guide pin and pass it through the rear ejector plate. |
![]() | Finally, fix it with bolts to the mounting plate on the movable side. |
Load max(kgf) | 1200 |
---|
Please check the type/dimensions/specifications of the part DCUMY-1 in the Rear 2-stage projecting unit series.
Part Number |
---|
DCUMY-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | B dimension (mm) | Dimension D (mm) | Maximum protrusion (1 pc.) (mm) | Maximum protrusion (2-Row) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 26,854.66 | 1 Piece(s) | Available | 3 Day(s) | 32 | 36 | 60 | 89 |
How can we improve?
How can we improve?