(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a two-stage protruding unit in the front. This product is only available in Japan, or only in certain countries and regions.
Part Number |
---|
DCUMX-1 |
DCUMX-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | B dimension (mm) | Dimension D (mm) | Maximum protrusion (1 pc.) (mm) | Maximum protrusion (2-Row) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 19,210.65 | SUPERIOR DOUBLE EJECTOR | 1 Piece(s) | Available | 3 Day(s) | 26 | 30 | 42 | 48 | |
฿ 22,455.20 | SUPERIOR DOUBLE EJECTOR | 1 Piece(s) | Available | 3 Day(s) | 30 | 34 | 54 | 80 |
Loading...
Part Number | A | B | C | D | E | F | G | H | J | K | L | M | N | |
Type | No. | |||||||||||||
DCUMX | 1 | 14 | 26 | 22 | 30 | 34 | 20 | 16 | 4 | 125 | 7.2 | 243 | M6 | 21 |
DCUMX | 2 | 16 | 30 | 27 | 34 | 44 | 23 | 18 | 6 | 152 | 8 | 314 | M8 | 24 |
DCUMX-1 | DCUMX-2 | |
1st step overhang (L1) | 42 mm | 54 mm |
2nd step overhang (L2) | 48 mm | 80 mm |
Maximum Load Capacity | 1,200 kg | 1,200 kg |
![]() | Determine the amount of projection for the first step (L1) and cut the top and bottom of the guide pin to adjust the length. |
![]() | Attach guide bush 1 to the front ejector plate. |
![]() | Pass the guide pin through guide bush 1, and pass the rear ejector plate with guide bush 2 through the guide pin. |
![]() | Finally, fix it with bolts to the mounting plate on the movable side. |
Load max(kgf) | 1200 |
---|
How can we improve?
How can we improve?