WHEEL BRUSH FOR MOLDING MACHINE

Brand :
MISUMI
Caution
- Use caution when using the power tool to rotate the brush.
- Please verify the part number on the product image when quoting or ordering, to ensure accuracy.
- Please click to check the part number and specifications in the PDF on the right.
Product Description
【Use】
・We can use for cleaning of injection molding machine cylinder.
【Features】
・With a high density brass wheel brush, resin can be aimed at pinpoint.
・ A wide range of sizes is available according to the cylinder diameter
・ It is effective to use it together with the dedicated mandrel M-CWB-M, extension pipe M-EXT-P, and power tool joint M-EXT-J.
| Product Code | Outer dia. D | inner dia. | Brush dia F | Brush width | |
| (Φmm) | (Φmm) | (Φmm) | (mm) | ||
| M-CWB-B-32 | 32 | +1.5 +1 | 10 | 20 | 20 |
| M-CWB-B-35 | 35 | ||||
| M-CWB-B-36 | 36 | ||||
| M-CWB-B-38 | 38 | ||||
| M-CWB-B-40 | 40 | ||||
| M-CWB-B-42 | 42 | ||||
| M-CWB-B-45 | 45 | ||||
| M-CWB-B-50 | 50 | 25 | |||
| M-CWB-B-54 | 54 | ||||
| M-CWB-B-55 | 55 | ||||
| M-CWB-B-57 | 57 | ||||
| M-CWB-B-60 | 60 | ||||
| M-CWB-B-64 | 64 | 32 | |||
| M-CWB-B-65 | 65 | ||||
| M-CWB-B-69 | 69 | ||||
| M-CWB-B-70 | 70 | ||||