Rubber Grindstone with Shaft for Mold (with Abrasive Grain) Diamond Daitec

Brand :
MISUMI

Caution

    Product Description

    【Use】
    ・We can use for mold maintenance.
    【Features】
    ・Made in Japan.
    ・Abrasive grains are included and the grinding ability is very excellent.
    ・Effective for hard materials such as heat treated materials and hardened materials.
    ・Color varies depending on particle size
    ・You can choose from 3 types of particle size # 320, 600 and 1,000.
    ・ We can choose from four kinds of grinding wheel diameter Φ4, 6, 8, 10.
    ・All axes are Φ3 and 30 mm in length.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat