(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
![]() | ![]() |
Aluminum | Anodizing |
Part Number |
---|
4PACK-MVFE-10-11 |
4PACK-MVFE-14-21 |
4PACK-MVFE-20-26 |
4PACK-MVFE-20-51 |
4PACK-MVFET-M10-11 |
4PACK-MVFET-M14-21 |
4PACK-MVFET-M20-26 |
4PACK-MVFET-M20-51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Method of Fixation | Stroke ST (mm) | Cylinder Diameter (mm.) / Thread (M) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,444.44 | NON-ROTATIVE SUSPENSIONS | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Clamp fixing | 11 | D10 | ||
฿ 4,646.46 | NON-ROTATIVE SUSPENSIONS | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Clamp fixing | 21 | D14 | ||
฿ 4,848.48 | NON-ROTATIVE SUSPENSIONS | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Clamp fixing | 26 | D20 | ||
฿ 5,050.51 | NON-ROTATIVE SUSPENSIONS | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Clamp fixing | 51 | D20 | ||
฿ 4,444.44 | NON-ROTATIVE SUSPENSIONS | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Screw fixing | 11 | M10 | ||
฿ 5,050.51 | ADSORPTION METAL FITTING | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Screw fixing | 21 | M14 | ||
฿ 4,848.48 | ADSORPTION METAL FITTING | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Screw fixing | 26 | M20 | ||
฿ 4,646.46 | ADSORPTION METAL FITTING | 1 Pack(s) | 4 Pieces Per Package | 7 Day(s) | Screw fixing | 51 | M20 |
Loading...
Product code | D | S | A | B | C | E | F | G | H | Weight(g) |
Type | ||||||||||
4PACK-MVFE | 10 | 11 | M5 | M5 | 20 | 8 | 22 | 8 | 55 | 15 |
14 | 21 | G1/8 | G1/8 | 32 | 14 | 40 | 14 | 72 | 45 | |
20 | 26 | G1/8 | G1/8 | 35 | 14 | 50 | 14 | 111 | 70 | |
20 | 51 | G1/8 | G1/8 | 35 | 14 | 84 | 14 | 169.5 | 105 |
Product code | D | S | A | B | C | E | F | G | H | Weight(g) | |
Type | With or without thread | ||||||||||
4PACK-MVFE | T (With thread) | M10 | 11 | M5 | M5 | 20 | 8 | 22 | 8 | 55 | 18 |
M14 | 21 | G1/8 | G1/8 | 32 | 14 | 40 | 14 | 93 | 57 | ||
M20 | 26 | G1/8 | G1/8 | 35 | 14 | 50 | 14 | 111 | 88 | ||
M20 | 51 | G1/8 | G1/8 | 35 | 14 | 84 | 14 | 169.5 | 125 |
How can we improve?
How can we improve?