NON-ROTATIVE SUSPENSIONS

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Aluminum suction cup connection component with anodized surface treatment.
    • A and B connection options include M5 and G1/8 for matching suction cup holder design.
    [Use]
    • For design and installation of embedded suction cups.

    This is a connection component of suction cup and
    is used for the design and installation of embedded suction cup.
    The surface is anodized, and the color of the actual product may vary from that in the picture.
     
    MaterialSurface treatment
    AluminumAnodizing

    Specification

    Product codeDSABCEFGHWeight(g)
    4PACK-MVFN1011M5M51022178607
    1421G1/8G1/8124020129324
    2026G1/8G1/81550211611254
    2051G1/8G1/81584211617180
     
    Product codeDSABCEFGHWeight(g)
    TypeWith or
    without thread
    4PACK-MVFNT
    (With thread)
    M1011M5M510221786012
    M1421G1/8G1/8124020129351
    M2026G1/8G1/81550211611282
    M2051G1/8G1/815842116171120
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NON-ROTATIVE SUSPENSIONS | MISUMI | MISUMI Thailand