ROTATIVE SUSPENSIONS-Cylinder Type-

Brand :
MISUMI
Caution
Product Description
Material | Surface treatment |
| Aluminum | Anodizing |
This is a connection component of suction cup and is used for the design and installation of
embedded suction cup
The surface is anodized, and the color of the actual product may vary from that in the picture.
Specification
| Product code | D | S | A | B | C | E | F | G | H | Weight(g) |
| Type | ||||||||||
| 4PACK-MVFR | 10 | 11 | M5 | M5 | 3 | 22 | 17 | 8 | 53 | 7 |
| 14 | 21 | G1/8 | G1/8 | 12 | 40 | 20 | 12 | 93 | 23 | |
| 20 | 26 | G1/8 | G1/8 | 15 | 50 | 21 | 16 | 112 | 50 | |
| 20 | 51 | G1/8 | G1/8 | 15 | 84 | 21 | 16 | 171 | 77 |
| Product code | D | S | A | B | C | E | F | G | H | Weight(g) | |
| Type | With or without thread | ||||||||||
| 4PACK-MVFR | T (With thread) | M10 | 11 | M5 | M5 | 3 | 22 | 17 | 8 | 53 | 11 |
| M14 | 21 | G1/8 | G1/8 | 12 | 40 | 20 | 12 | 93 | 32 | ||
| M20 | 26 | G1/8 | G1/8 | 15 | 50 | 21 | 16 | 112 | 70 | ||
| M20 | 51 | G1/8 | G1/8 | 15 | 84 | 21 | 16 | 171 | 104 | ||
Material
Surface treatment