SUCTION METAL FITTING

Brand :
MISUMI
Caution
Product Description
This is a connection component of suction cup and is used for the design and installation of embedded suction cup.
The surface is anodized, and the color of the actual product may vary from that in the picture. Material | Surface treatment |
| Aluminum | Anodizing |
Specification
| Product code | S | B | A | C | D | E | F | G | H | Weight(g) | |
| Type | Size | ||||||||||
| 4PACK-MVF | S | 10 | 12 | CF-6 | 18 | 2 | 5.5 | 7 | 3.4 | 49.5 | 14 |
| 20 | 12 | CF-6 | 18 | 2 | 5.5 | 7 | 3.4 | 61.5 | 14 | ||
| M | 10 | 12 | CF-6 | 21 | 2 | 9 | 11 | 4.6 | 58 | 16 | |
| 20 | 12 | CF-6 | 21 | 2 | 9 | 11 | 4.6 | 70 | 18 | ||
| Product code | S | B | A | C | D | E | F | G | H | Weight(g) | ||
| Type | Size | With or without thread | ||||||||||
| 4PACK-MVF | S | T (With thread) | 5 | M10 | CF-6 | 12 | 2 | 5.5 | 7 | 3.4 | 38.5 | 14 |
| 10 | M10 | CF-6 | 12 | 2 | 5.5 | 7 | 3.4 | 44.5 | 15 | |||
| 4PACK-MVF | M | T (With thread) | 5 | M12 | CF-6 | 15 | 2 | 9 | 11 | 4.6 | 46 | 20 |
| 10 | M12 | CF-6 | 15 | 2 | 9 | 11 | 4.6 | 53 | 21 | |||
| 20 | M12 | CF-6 | 15 | 2 | 9 | 11 | 4.6 | 65 | 22 | |||
Material
Surface treatment