Suction Metal Fitting for Embedded Suction Cup

Brand :
MISUMI
Caution
Product Description
[Features]
• Aluminum suction cup connection component with anodized surface treatment.
• Surface color may differ from the product image, helping avoid color-based selection assumptions.
[Use]
• Used for the design and installation of embedded suction cups.
This is a connection component of suction cup and is used for the design and installation of embedded suction cup.
The surface is anodized, and the color of the actual product may vary from that in the picture. Material | Surface treatment |
| Aluminum | Anodizing |
Specification
| Product code | S | A | B | C | D | E | F | G | H | I | Weight(g) |
| 4PACK-MMF | 20 | 20 | 48 | G1/8 | G1/4 | 15 | 26 | 22 | 113 | 27 | 136 |
| 40 | 14 | 25 | G1/8 | G1/8 | 14 | 20 | 16 | 100 | 20 | 48 |
Material
Surface treatment