(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Hardness | Operating temp. range (℃) | Color |
STN | 60 | 0~160 | Blue |
SIT5 | 50 | -40~+220 | Translucent明 |
Part Number |
---|
4PACK-MVSA-18-STN |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Pad Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
฿ 2,545.45 ฿ 1,031.42 | ADSORPTION PADS | 1 Pack(s) | 4 Pieces Per Package | Same day | Silicone | 18 | Blue |
Loading...
Product code | A | Material | D | H | Drawing No. | Applicable metal fittings type |
4PACK-MVSA | 11 | STN Special composite material (no trace) SIT5 (Translucent silica ge) | 10 | 16 | ① | MVM18-M5 MVM02-G18 |
13 | 10 | 16 | ④ | |||
16 | 10 | 19 | ① | |||
18 | 10 | 16.5 | ④ | |||
22 | 10 | 19 | ① | |||
24 | 10 | 23 | ① | |||
33 | 18 | 27.5 | ② | MVM08-M8+MVM-G18-M8 MVM04-G14 | ||
43 | 18 | 28 | ② | |||
53 | 18 | 34 | ③ | |||
63 | 18 | 34 | ③ |
Pad Shape | Bellows | Metal Fittings Mounting Arrangement | Embedded type | Type | 13 |
---|
Please check the type/dimensions/specifications of the part 4PACK-MVSA-18-STN in the Double-layer Suction Cup series.
Part Number |
---|
4PACK-MVSA-13-STN |
4PACK-MVSA-16-SIT5 |
4PACK-MVSA-16-STN |
4PACK-MVSA-22-SIT5 |
4PACK-MVSA-22-STN |
4PACK-MVSA-24-SIT5 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Pad Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
฿ 2,505.05 | 1 Pack(s) | 4 Pieces Per Package | Same day | Silicone | 13 | Blue | ||
฿ 2,505.05 | 1 Pack(s) | 4 Pieces Per Package | Same day | Nitrile | 16 | Translucent | ||
฿ 4,303.03 | 1 Pack(s) | 4 Pieces Per Package | Same day | Silicone | 16 | Blue | ||
฿ 2,585.86 | 1 Pack(s) | 4 Pieces Per Package | Same day | Nitrile | 22 | Translucent | ||
฿ 4,909.09 | 1 Pack(s) | 4 Pieces Per Package | Same day | Silicone | 22 | Blue | ||
฿ 2,787.88 | 1 Pack(s) | 4 Pieces Per Package | Same day | Nitrile | 24 | Translucent |
How can we improve?
How can we improve?