SIGNAL CASE

Caution
- This is a signal conversion device for grip components.
Product Description
Function
・ It is designed to solve the problem such as insufficient power supply caused by multiple sensors connected in
one circuit; eliminate problem of relay conversion or space constraints issues. Up to 8 groups can be used, and
if less than 8 groups, they need to be shorted.
・ The output signal type can be changed. Currently, there are four output signal types are NPN, PNP, NC and NO.
・ The signal can be captured separately on its own, and the type of the signal captured is the actual type from the sensor.
・The sensing state of each sensor, as well as the state of the output, can be observed.
・ When the sensor does not match the output type, the type can be converted using a jumper, eliminating the
need for replacement of the sensor.
Function
・ It is designed to solve the problem such as insufficient power supply caused by multiple sensors connected in
one circuit; eliminate problem of relay conversion or space constraints issues. Up to 8 groups can be used, and
if less than 8 groups, they need to be shorted.
・ The output signal type can be changed. Currently, there are four output signal types are NPN, PNP, NC and NO.
・ The signal can be captured separately on its own, and the type of the signal captured is the actual type from the
sensor.
・The sensing state of each sensor, as well as the state of the output, can be observed.
・ When the sensor does not match the output type, the type can be converted using a jumper, eliminating the
need for replacement of the sensor.
This is a signal conversion device for grip components.