1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AIR NIPPERSーRound Typeー

AIR NIPPERSーRound Typeー
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,302.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use on either an automatic machine or jig.
  • The surface is anodized, and the color of the actual product may vary from the product picture.

MaterialSurface treatment
Aluminum productAnodizing

MNGT-NR□□
Use on either an automatic machine or jig.
The surface is anodized, and the color of the actual product may vary from the product picture

■Cutting Force Specification Table

Priduct codeApplicable Soft Plastic Cutting Surface(mm)Applicable Hard Plastic Cutting Surface(mm)Air Pressure
MNGT-NR207.05.00.5~0.6Mpa
MNGT-NR3010.06.5
Soft plastics: PP, PE, PS, PVC, PMMA, AS, Polyurethane, etc.
Hard plastics: PPS, PA, PBT, LCP, ABS, POM, PC, Glass Resin, etc.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MNGT-NR20
MNGT-NR30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting capacity (soft resin) φ
(mm)
Cutting capacity (hard resin) φ
(mm)

฿ 4,302.85

AIR NIPPER 1 Piece(s) Same day 75

฿ 5,310.73

AIR NIPPER 1 Piece(s) 7 Day(s) 106.5

Loading...

  1. 1

Specification

Product codeABCE
MNGT-NR201294530M5 Depth12
MNGT-NR301655640M6 Depth12

Basic Information

Component part Round type Air consumption(cm3/times) 106