(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Surface treatment |
Aluminum product | Anodizing |
Use on either an automatic machine or jig.
The surface is anodized, and the color of the actual product may vary from the product picture.
■Cutting Force Specification Table
Product code | Applicable Soft Plastic Cutting Surface(mm) | Applicable Hard Plastic Cutting Surface(mm) | Air Pressure |
MNGT-NS20 | 7.0 | 5.0 | 0.5~0.6Mpa |
MNGT-NS30 | 10.0 | 6.5 |
Part Number |
---|
MNGT-NS20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting capacity (soft resin) φ (mm) | Cutting capacity (hard resin) φ (mm) |
---|---|---|---|---|---|---|---|
฿ 4,969.59 | AIR NIPPER | 1 Piece(s) | Same day | 7 | 5 |
Loading...
Product code | A | B | C | D | E | F | G | H | I |
MNGT-NS20 | 129 | 45 | 40 | 36 | M5 Depth12 | 30 | M4 Depth7 | 19 | 24 |
MNGT-NS30 | 170 | 56 | 60 | 46 | M6 Depth12 | 40 | M5 Depth10 | 20 | 30 |
Component part | Round type | Air consumption(cm3/times) | 106 |
---|
Please check the type/dimensions/specifications of the part MNGT-NS20 in the AIR NIPPERSーSquare Typeー series.
Part Number |
---|
MNGT-NS30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cutting capacity (soft resin) φ (mm) | Cutting capacity (hard resin) φ (mm) |
---|---|---|---|---|---|---|
฿ 6,085.07 | 1 Piece(s) | 7 Day(s) | 10 | 6.5 |
How can we improve?
How can we improve?