Pneumatic Gripper for Clamping

Brand :
MISUMI
Caution
Product Description
This product's function is a pick-and-place component and is used for the installation of Grip fixtures. Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm
The surface is anodized, and the color of the actual product may vary from the product picture.
For product attached with body, the gasket is made of silicone. Material | Surface treatment |
| Aluminum product | Anodizing |
Specification
| Product code | I | A | B | C | D | E | F | G | H | J | M | N | O | P | Q | R | ||
| Type | No. | |||||||||||||||||
| MGFR | 1 (Without body) | 14 | 14 | 12 | 10.5 | 49.5 | 5.5 | 14 | 2 | 72 | 12 | M12×1 | - | - | - | - | - | |
| 20 | 20 | 17.5 | 9 | 76.5 | 8 | 20 | 2.5 | 103 | 17 | M17×1 | - | - | - | - | - | |||
| 30 | 30 | 25 | 12 | 111 | 11 | 29 | 4 | 148 | 27 | M27×1 | - | - | - | - | - | |||
| 2 (With body) | 14 | 14 | 12 | 10.5 | 49.5 | 5.5 | 14 | 2 | 72 | 12 | M12×1 | 11 | 32 | 19 | 14 | 19 | ||
| 20 | 20 | 17.5 | 9 | 76.5 | 8 | 20 | 2.5 | 103 | 17 | M17×1 | 15 | 43.5 | 25 | 20 | 27.5 | |||
| 30 | 30 | 25 | 12 | 111 | 11 | 29 | 4 | 148 | 27 | M27×1 | 20 | 63 | 37 | 30 | 40 | |||
| Product code | Pressure range | Temperature range | Stroke | Piston hole | Closing torque at a pressure of 6 bar | Circulating air consumption | Weight(g) |
| MGFR1-14 | 2.5~8bar | -10~70℃ | 95° | 10mm | 19N·cm | 1cm3 | 25 |
| MGFR1-20 | 16mm | 70N·cm | 3.52cm3 | 80 | |||
| MGFR1-30 | 25mm | 300N·cm | 12.9cm3 | 193 | |||
| MGFR2-14 | 10mm | 19N·cm | 1cm3 | 30 | |||
| MGFR2-20 | 16mm | 70N·cm | 3.52cm3 | 100 | |||
| MGFR2-30 | 25mm | 300N·cm | 12.9cm3 | 300 |
Material
Surface treatment