Pneumatic Gripper

Brand :
MISUMI
Caution
Product Description
Material | Surface treatment |
| Aluminum product | Anodizing |
This product's function is a pick-and-place component and is used for the installation of Grip fixtures.Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.Specification
| Pressure range | Temperature range | Total opening gripping force at a pressure of 6 bar力 | Needle stroke | Circulating air consumption | Weight(g) |
| 3~8bar | 5~60℃ | 90N | 1~7mm | 3.5cm3 | 274 |
Material
Surface treatment