RUNNER CHUCK-MGR- for Grip Fixtures

Brand :
MISUMI
Caution
Product Description
[Features]
• Pick-and-place component for installing Grip fixtures.
• Aluminum product with anodizing surface treatment.
• Tightening gap is controlled to be less than 1mm.
[Use]
• Use where assembly compatibility with other products has been checked.
This product's function is a pick-and-place component and is used for the installation of Grip fixtures. Note that It may not be compatible to assemble with other products.
When tightening, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture. Material | Surface treatment |
| Aluminum product | Anodizing |
Specification
| Product code | D | Grab force(N) | Sensor | A | B | C | D1 | E | F | G | H | J | K | M | Weight(g) | |
| Type | Switch type | |||||||||||||||
| MGR | - (Not provided) N (NPN switch) P (PNP switch) | 12 | 28 | Not provided | 80.5 | 15 | 16 | φ4.2 | 26.5 | 15 | 6 | 30 | 16 | 27 | M5 | 44 |
| Provided | 42 | 70 | ||||||||||||||
| Provided | 42 | 70 | ||||||||||||||
Material
Surface treatment