(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

180° ROTATOR FOR AIR NIPPER

180° ROTATOR FOR AIR NIPPER

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When tightening, the gap is controlled to be less than 1 mm.
  • The surface is anodized, and the color of the actual product may vary from the product picture.

Specifications of MSCE2

  • Shaft Diameter D (φ)
    20
  • Hole Diameter D1 (φ)
    56
  • Shaft length:40
Part Number
MSCE2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,161.62

BRACKET FOR AIR NIPPER 1 Piece(s) 7 Day(s) Shaft length:40

Basic Specifications

  • Shaft Diameter D (φ)
    20
  • Hole Diameter D1 (φ)
    56
  • Shaft length:40

Product Description

Application
This product is used together with the MNGT-NR20 and MNGT-NR30 series air nippers featured in this catalog.

Specifications of MSCE2

  • Shaft Diameter D (φ)
    20
  • Hole Diameter D1 (φ)
    56
  • Shaft length:40
Part Number
MSCE2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,161.62

BRACKET FOR AIR NIPPER 1 Piece(s) 7 Day(s) Shaft length:40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Specifications

Specifications table


More Information