(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HEAVY-DUTY ELBOW ARM

HEAVY-DUTY ELBOW ARM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • When tightening, the gap is controlled to be less than 1 mm.
  • The surface is anodized, and the color of the actual product may vary from the product picture.
  • From :
    ฿ 1,136.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MSEAH-20-20-50
MSEAH-20-20-100
MSEAH-20-20-150
MSEAH-30-30-80
MSEAH-30-30-140
MSEAH-30-30-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Standard M Shaft Diameter D (φ)

฿ 1,136.36

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:50

฿ 1,288.00

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:100

฿ 1,439.39

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:150

฿ 1,388.89

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:80

฿ 1,590.91

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:140

฿ 1,641.41

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:200

Product Description

[Application]
This product is used together with the profile grip and its components.
Note that It may not be compatible to assemble with other products.

Part Number
MSEAH-20-20-50
MSEAH-20-20-100
MSEAH-20-20-150
MSEAH-30-30-80
MSEAH-30-30-140
MSEAH-30-30-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Standard M Shaft Diameter D (φ)

฿ 1,136.36

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:50

฿ 1,288.00

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:100

฿ 1,439.39

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 20 20 Shaft length:150

฿ 1,388.89

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:80

฿ 1,590.91

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:140

฿ 1,641.41

HEAVY-DUTY ELBOW ARM 1 Piece(s) 7 Day(s) 30 30 Shaft length:200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Specifications

Specification




More Information