T-NUTS

Brand :
MISUMI
Caution
Product Description
This product is used together with MSMB series fixing bracket featured in this catalog.
This product is used with MSMBA, MSMBB, MSMBC, MSMBD, MSMBE or MSMBF series mounting brackets featured in this catalog. Material | Surface treatment |
| Carbon steel | Galvanizing |
Specification
| Product code | A | B | C | P | weight(g) | |
| Type | M. | |||||
| 10PACK-MPTN | 4 | 15 | 10.6 | 5.4 | 7.5 | 5 |
| 5 | ||||||
| 6 | ||||||
| Product code | P | A | B | C | weight(g) | |
| Type | M. | |||||
| 10PACK-MPTN | 4 | 8 | 16 | 10.6 | 5.4 | 5 |
| 5 | 10 | 20 | 7 | |||
| 15 | 25 | 9 | ||||
| 17 | 25 | 9 | ||||
| 22 | 32 | 11 | ||||
| 25 | 35 | 13 | ||||
| 28 | 38 | 14 | ||||
| 30 | 40 | 15 | ||||
| 35 | 45 | 16 | ||||
| 40 | 50 | 18 | ||||
| 50 | 60 | 22 | ||||
| 60 | 70 | 26 | ||||
| 90 | 100 | 38 | ||||
Material
Surface treatment