Cover

Brand :
MISUMI
Caution
Product Description
This product is used together with the steel tube featured in this catalog. Material | Surface treatment |
| PVC | - |
Specification
| Product code | L | T | Color | Applicable steel tu | |
| Type | D | ||||
| 50PACK-MPSP | 8 | 15 | 1.1 | Red | MPST8-1500 |
| 12 | 1.3 | Black | MPST12-1500 | ||
| 20 | 1.5 | Black | MPST20-1500 | ||
Material
Surface treatment