(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | Surface treatment |
SUS304 Steel | - |
Part Number |
---|
4PACK-MPST8-1500 |
4PACK-MPST12-1500 |
4PACK-MPST20-1500 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pipe Diameter D (φ) |
---|---|---|---|---|---|---|---|
฿ 1,731.60 | STEEL TUBE | 1 Pack(s) | 4 Pieces Per Package | Same day | 8 | ||
฿ 2,426.40 ฿ 1,210.77 | STEEL TUBE | 1 Pack(s) | 4 Pieces Per Package | Same day | 12 | ||
฿ 3,898.80 ฿ 2,107.30 | STEEL TUBE | 1 Pack(s) | 4 Pieces Per Package | Same day | 20 |
Loading...
Product code | L | T | Weight(g) | Applicable cover | |
Type | D | ||||
4PACK-MPST | 8 | 1500 | 0.6 | 215 | MPSP8 |
12 | 0.6 | 339 | MPSP12 | ||
20 | 0.8 | 560 | MPSP20 |
Length L(mm) | 1500 |
---|
How can we improve?
How can we improve?