(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
No. | B | F | Characters depth | Characters drafts for pulling | Arrow depth | Arrow drafts for pulling |
4 | 2.6 | 5.46 | 0.12 | 25° | 0.22 | 13° |
5 | 2.9 | 5.45 | 0.14 | 25° | 0.25 | 13° |
6 | 3.95 | 5.5 | 0.18 | 25° | 0.35 | 13° |
8 | 5 | 7.1 | 0.18 | 25° | 0.35 | 13° |
10 | 6.3 | 8.76 | 0.2 | 25° | 0.4 | 13° |
12 | 7.5 | 9.8 | 0.2 | 25° | 0.4 | 13° |
16 | 11 | 9.8 | 0.22 | 25° | 0.4 | 13° |
20 | 13.2 | 11.8 | 0.22 | 25° | 0.4 | 13° |
Inside arrows on this page are adapted for combination with outside rings for Heat-resistant・Removal tap Type.
(This inside arrows does not incompatible with outside rings for PL exchange type.)
SUS420
50~53HRC
Part Number |
---|
HDYYX4-24 |
HDYYX5-24 |
HDYYX6-24 |
HDYYX8-24 |
HDYYX10-24 |
HDYYX12-24 |
HDYYX16-24 |
HDYYX20-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Indication mark | Year (Year) | Applicable date marked outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,139.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 4 | |
฿ 2,038.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 5 | |
฿ 1,870.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 6 | |
฿ 1,920.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 8 | |
฿ 1,966.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 10 | |
฿ 2,016.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 12 | |
฿ 2,311.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 16 | |
฿ 2,539.00 | DATE MARKED PINS | 1 Piece(s) | Available | 7 Day(s) | - | Years | 24 | 20 |
Loading...
Part Number | - | Characters for engraving |
HDYMX10 | - | AB |
Specification
-Heat-resistant・Removal tap Type
■Year Type
Indication | Part Number | Year (Sales period) | ||
Type | No. | |||
Year | HDYYX | 4 | 18 (Sep.2017 ~ Mar.2019) 19 (Sep.2018 ~ Mar.2020) 20 (Sep.2019 ~ Mar.2021) | |
5 | ||||
6 | ||||
8 | ||||
10 | ||||
12 | ||||
16 | ||||
20 |
■No-marking type
Indication |
| |||||
Type | No. | |||||
No-marking | HDNX | 4 | ||||
5 | ||||||
6 | ||||||
8 | ||||||
10 | ||||||
12 | ||||||
16 | ||||||
20 |
-Heat-resistant・Removal tap Type/Character Designation Type-
Indication | Part Number | Engraving characters (2 characters・Characters printed in blue in indications) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Type | No. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 Characters | HDYMX | 4 |
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
16 |
2 characters can be engraved on the inside arrow.
Use # for - (minus), and % for (space).
Components | Inside arrow only |
---|
How can we improve?
How can we improve?