Hoses for Resin Transfer, Heat-Resistant Type

Caution
Product Description
[Features]
· Conductive rubber and steel wire are used to provide a grounding effect.
· Resistant to ozone deterioration and has excellent weather resistance.
· Do not use for granules that contain oil.
(Premature wear may take place due to swelling)

Specification Table
| Part Number | - | Total Length |
| M-TCHR-N38 | − | 32 |
| M-TCHR-N65 | − | 20 |
| Nominal Diameter | Inner Diameter | Outer Diameter | Pitch | Recommended Operating Temperature | Allowable Pressure (Room Temperature) MPa[kgf/cm2] | Allowable Bending Radius | Weight (g/m) * Reference Value | Part Number | Total Length Designation in 1 m increments | Blank (m) | |
| Type | No. | ||||||||||
| 38 | 38 | 47.8 | 9 | -10°C to 80°C | 0.10[1.0] | 135 | 570 | M-TCHR-N | 38 | 1 to49 | 50 |
| 50 | 50.8 | 62.6 | 10 | 180 | 905 | 50 | |||||
| 65 | 63.5 | 77 | 14.3 | 225 | 1240 | 65 | 1~19 | 20 | |||
| 75 | 76.4 | 92 | 15.1 | 300 | 1695 | 75 | |||||
| 90 | 88.9 | 104.5 | 16.2 | 390 | 2100 | 90 | |||||
| 100 | 101.6 | 120 | 16.4 | 570 | 2620 | 100 | |||||
| 125 | 127 | 146.8 | 22 | 630 | 3860 | 125 | |||||
| 150 | 152.4 | 173 | 900 | 4910 | 150 | ||||||
| 200 | 204.4 | 226 | 1050 | 7740 | 200 | 1to9 | 10 | ||||
Specifications/Overview
■Characteristics
· It uses conductive rubber and steel wire, providing a grounding effect.
· It is resistant to ozone deterioration and has excellent weather resistance.
· Do not use for powders that contain oil.
(This may cause rapid wear due to swelling)