(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- The flat lead cover is kept low so that the outer periphery does not interfere with the nozzle heater of the molding machine.
・Since the heating element and band are integrated, it prevents short circuits due to misalignment of the band and is easy to install.
Material - 1. Nozzle Heater Surface: SUS304
2. Tightening Band: SUS304
3. Flat Cover: SUS430
4. Lead Wire: Metal Shield Wire
5. Socket Head Cap Screw: Iron + Nickel Plated
Heat Resistant Temperature - Heater Body: 350°C
Lead Wire: 180°C
Part Number |
---|
MUNH35-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter | Band Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,262.00 | NOZZLE HEATER | 1 Piece(s) | 5 Day(s) | 10 | 35 | 60 |
Loading...
Part Number | - | H | |
MUNH40 | - | 50 |
V (Voltage) | W (Wattage) | W/cm2 Watt Density | Part Number | H (Band Thickness) | |
Type | D | ||||
220 V | 110 | 4.7 | MUNH | 30 | 25 |
130 | 4.6 | 30 | |||
150 | 4.5 | 35 | |||
180 | 4.8 | 40 | |||
200 | 4.7 | 45 | |||
220 | 4.7 | 50 | |||
140 | 5.1 | 35 | 25 | ||
150 | 4.5 | 30 | |||
180 | 4.7 | 35 | |||
210 | 4.8 | 40 | |||
230 | 4.7 | 45 | |||
260 | 4.7 | 50 | |||
280 | 4.6 | 55 | |||
310 | 4.7 | 60 | |||
170 | 4.7 | 38 | 30 | ||
190 | 4.5 | 35 | |||
210 | 4.4 | 40 | |||
250 | 4.7 | 45 | |||
280 | 4.7 | 50 | |||
310 | 4.7 | 55 | |||
340 | 4.7 | 60 |
V (Voltage) | W (Wattage) | W/cm2 Watt Density | Part Number | H (Band Thickness) | |
Type | D | ||||
220 V | 180 | 4.8 | MUNH | 40 | 30 |
200 | 4.5 | 35 | |||
230 | 4.6 | 40 | |||
260 | 4.6 | 45 | |||
290 | 4.6 | 50 | |||
320 | 4.6 | 55 | |||
350 | 4.6 | 60 | |||
200 | 4.7 | 45 | 30 | ||
230 | 4.7 | 35 | |||
260 | 4.6 | 40 | |||
300 | 4.7 | 45 | |||
330 | 4.7 | 50 | |||
370 | 4.8 | 55 | |||
400 | 4.7 | 60 | |||
220 | 4.7 | 50 | 30 | ||
250 | 4.5 | 35 | |||
290 | 4.6 | 40 | |||
330 | 4.7 | 45 | |||
370 | 4.7 | 50 | |||
410 | 4.7 | 55 | |||
440 | 4.7 | 60 |
■ Features
· The flat lead cover is designed low so that the outer circumference does not interfere with the nozzle heater of the molding machine.
· Since the heating element and band are integrated, it prevents short circuits due to band misalignment and makes mounting easy.
Please check the type/dimensions/specifications of the part MUNH35-60 in the Thin Nozzle Heater for Molding Machine series.
Part Number |
---|
MUNH30-40 |
MUNH30-45 |
MUNH30-50 |
MUNH40-30 |
MUNH40-35 |
MUNH40-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Diameter | Band Thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 3,026.00 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 40 | ||
฿ 3,062.00 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 45 | ||
฿ 3,144.00 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 50 | ||
฿ 3,026.00 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 30 | ||
฿ 3,062.00 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 35 | ||
฿ 3,144.00 | 1 Piece(s) | 5 Day(s) | 10 | 40 | 40 |
How can we improve?
How can we improve?