Parallel Chuck

Caution
Product Description
[Applications]·Standard type parallel opening/closing air chuck. ·Single-acting type. [Operating Pressure]·1.5 to 7 kgf/cm2 "Working fluid" Air "Operating temperature range" 0 to 60°C

Specification Table
| Part Number |
| HC−CHHDLS10 |
| A | A1 | A2 | A3 | A4 | Bvv | B1 | B2 | C | C1 | C2 | E | E1 | E2 | F | H | 1H | J | M | M1 | 2M | 3M | 4M |
| 57 | 35.8 | 25 | 29 | 21 | 23 | 16 | 18 | 16 | 12 | 11.4 | 35 | 27.2 | 19.2 | 4 | 5.7 | 3 | 5 | M2.5×P0.45 | M3×P0.5−5.5dp | M4×P0.7−4.5dp | M3×P0.5−6dp | M3×P0.5−5.5dp |
| 70 | 43.2 | 31 | 36 | 24.5 | 30.6 | 24 | 22 | 23.2 | 15 | 16 | 47 | 36.9 | 24.9 | 5 | 7 | 4 | 8 | M3×P0.5 | M4×P0.7−8dp | M4×P0.7−4.5dp | M4×P0.7−8dp | M5×P0.8−8dp |
| Cylinder Inner Diameter | ST Stroke (mm) | Weight (g) *1 | Included Fitting | Applicable Sensor | Part Number | |
| Type | No. | |||||
| 10 | 8 | 60 | Pipe Fitting: 2 pcs Compatible Tube (6×4, 4×2.5) | CS-CHCSM5 | HC−CHHDLS | 10 |
| 16 | 12 | 140 | 16 | |||
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
Specifications/Overview
■ Basic Specifications
· Actuation Type: Single-Acting Type / Usable Pressure: 1.5 to 7 kgf/cm2
· Usable Fluid: Air · Usable Temperature Range: 0 to 60°C