Angle Adjustment Bracket - Clamp Type -

Brand :
MISUMI

Caution

    Product Description

    [Applications]
    · When adjusting the angle of the suction bracket, use the suction bracket (VC-KNG) and angle adjustment bracket - screw hole type - (FP-KAGM) in combination.
    · For usage examples, refer to "Overview/Specifications".
    [Chuck Plate Automatic Design Tool]
    · Import the molded product data for instant, automatic chuck plate design.
    Click here to download the free and convenient design tool "CHUC-Q"
    Video available here

    This product is to be used in combination with the parts for chuck plate listed in this catalog.
    Note that assembly with other products may not be possible.

    When clamping, tighten with a slit of 1 mm or less as a guideline.

     

    Angle Adjustment Bracket - Clamp Type: Related Image

    MaterialSurface Treatment
    A6061 EquivalentWhite Anodized Aluminum

    Specification Table

    Part NumberD
    FP−KAGD1515


    *1 The weight is an approximate value. Consider it only as a guideline.

    Compatible HoldersCompatible
    SUCTION BRACKET
    Weight (g) *1ABCEFIncluded BoltPart NumberD
    TypeD1
    AT−PHCVC−KNGB233614141420M4−8: 1 pcFP−KAGD1010
    523820202017.5M5−12: 1 pc1515

    Check with WOS for quantities over display.

    Usage Example

    Angle Adjustment Bracket - Clamp Type: Related Image

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Angle Adjustment Bracket - Clamp Type - | MISUMI | MISUMI Thailand