Angle Adjustment Bracket - Screw Hole Type -

Caution
Product Description
[Applications]
· When adjusting the angle of the suction bracket, use the suction bracket (VC-KNG) and angle adjustment bracket - clamp type - (FP-KAGD) in combination.
· For usage examples, refer to "Overview/Specifications".
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
Click here to download the free and convenient design tool "CHUC-Q"
Video available here
This product is to be used in combination with the parts for chuck plate listed in this catalog.
Note that assembly with other products may not be possible.

| Material | Surface Treatment |
| A6061 Equivalent | White Anodized Aluminum |
Specification Table
*1 The weight is an approximate value. Consider it only as a guideline.
| Compatible Holders | Compatible SUCTION BRACKET | Weight (g) *1 | M | A | B | C | E | F | Part Number | D | |
| Type | M | ||||||||||
| AT−PHC | VC−KNG | 16 | M10×P1.0 | 22 | 14 | 14 | 14 | 14 | FP−KAGM | 10 | 10 |
| 41 | 20 | 20 | 20 | 14 | 15 | ||||||
Check with WOS for quantities over display.
Usage Example
