Suction Brackets - Screw Mounting Type for Small Diameter-

Caution
Product Description
[Applications]
· Attach the 3φ suction pad (VC-HSP3-3-N VC-HSP3-3-S) to the tip
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
Click here to download the free and convenient design tool "CHUC-Q"
Video available here

| Type | Material |
| VC−KNGS | SUS303 Equivalent |
Specification Table
| Part Number | − | ST |
| VC−KNGS2.5 | − | ST5 |
| Applicable Pads | Compatible Tube OD ×ID | Weight (g) *1 | L | E | F | H | d | C | T | M×P | Q | Part Number | Stroke | |
| Type | D | ST | ||||||||||||
| VC−HSP3 | 4×2.5 | 6 | 35 | 4 | 9 | 5 | 3 | 5 | 3 | M3×0.5 | 7 | VC−KNGS | 2.5 | 5 |
*1 The weight is an approximate value. Consider it only as a guideline.
Check with WOS for quantities over display.
A set screw (VC-TNS2.5) is attached to the tip of the suction bracket.